2V LED Panel is the extension pack for 2V Hexagon LED Panel Kit. It's designed for the abecedarian to learn how to solder and also for who want to make colorful LED design.
It's a simple hexagon LED Panel and is easy to solder the various color LEDs on it.Several panels can be connect together to build a large LED panel, and two panels can be connected firmly just by soldering two LEDs between them.
The Panel supports 2V LEDs like red, yellow, orange. It is different from the 3V LED panel.
it includes one green hexagon PCB, 27pcs red LEDs and some electron components. With this pack, you can connect the PCB and design your own shinning LED Panel in different style.
Documents
Please visit ourwiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 12g
Battery
Exclude
2V LED Panel
SKU KIT02242P
2V LED Panel is the extension pack for 2V Hexagon LED Panel Kit
USD$2.70
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy