Product Details
Wiki & Learn
Reviews
Download PDF

Description

This is an add-on board for Cubieboard/Cubieboard A20. The aim of the board is that power supply to Hard Disk. So that you can connect your HDD to Cubieboard without another  power supply.
 
Features:
  • Easy to combine Hard Disk with Cubieboard
  • Small board for 3.5 inch HDD on Cubieboard&Cubietruck
  • 12V to 5V
 
Includes:
  • 1x 12V to 5V Subboard
  • 1x SATA Cable
  • 1x male to male 2.54mm Cable

 

<img alt="3.5HDD" Addon Package" src="http://www.seeedstudio.com/document/pics/HDD Addon Package.jpg" />
 
Documents:

Certification

HSCODE8517709000
USHSCODE8517710000
UPC841454113201
COOCHINA

Technical Details

Technical details

Dimensions130mm x130mm x20mm
WeightG.W 49g
BatteryExclude

3.5" HDD Addon Package

SKU 101990011
This is an add-on board for Cubieboard/Cubieboard A20
USD$8.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy