
This G1/2 micro hydro generator provides you clean and renewable electricity. With the help of the regulator circuit inside, the output of this generator is stable at 3.6V. And the capacity of battery is improved from 300mAh to 700mAh compared to the old version.
Time to replace the Li-po batteries in your waterside projects with the green and more accessible hydro power.
Features
Built-in Lithium Battery
Built-in Lipo Charging Circuit
Stabilized Voltage Ouput
High Battery Capacity
Specification
Working Pressure: < 2KGF
Pressure Drop: 0.4 Bar (3.0 L / Min )
Peak Current: 1.4 A
Stand-by Current: Max. 1.4A
Voltage Output: 3.6VDC --- 700mAh
Power Output: 125mW (4LPM)
Battery Capacity: 700mAh
Max. Flow: 20 L / Min ( 2KGF)
Water-resistance: IP4
High limited voltage: 4.3VDC
Dimensions: L 84.5 mm - W 64.5 mm - H 81 mm
Wire Length: 84 mm
Jack Type: JWT C2521 Terminal Plug
Connect Thread Gauge: G 1/2"
Weight: 195 ± 5g
Burst Pressure: 20KGF
Normal Operation Temp. 4 °C~80 °C
Max. Intermittent Operating Temp. 110 °C max. 30 min
Generating Model: NACuM Core (PAT NO.DE202006004800)
Battery Type: Li-polymer Battery with PCM
Documents
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | 841454113171 |
| COO | CHINA |
Technical details
| Dimensions | 82.7mm x46mm x65mm |
| Weight | G.W 227g |
| Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |