315Mhz Wireless car key fob with key chain (battery included)
SKU
113990038
This is a Wireless car key FOB with 4 buttons: Lock,unlock,mute and alarm on
- 10+: $5.53
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Wireless car key FOB with 4 buttons: Lock,unlock,mute and alarm on. A blue led will light on when any button were pressed. Use this FOB to communicate with Codec-Adaptive Wireless Relay for your remote control project. The communication distance can arrive at 20m.
Technical details
Dimensions | 70mm x40mm x11mm |
Weight | G.W 30g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 8526920000 |
USHSCODE | 8526925000 |
UPC | 841454113102 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page