the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
A bright Green 8x8 LED matrix display.
Specification:
Pixel Array: 8×8
Color: Green
Luminous Intensity: 45mcd
Package Dimension: 32mm×32mm
Reverse Voltage(Max): 5V
Forward Current(Max): 20mA
Peak Forward Current(Max): 150mA
Operating Temperature(Max):-40~+85℃
Storage Temperature(Max): -40~+85℃
Lead Solder Temperature(Max): 260℃ for 3 seconds
Feature:
low current
low-voltage
low energy
Longevity
IC-compatible
For any technical support or suggestion, please kindly go to our
forum
.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 9g
Battery
Exclude
32mm 8x8 Square Matrix LED Green - Common Anode
SKU 104990136
A bright Green 8x8 LED matrix display
USD
$4.75
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy