
A bright Amber 8x8 LED matrix display.
Features
low current
low-voltage
low energy
Longevity
IC-compatible
Specification
PART NO: 1388ASR
Description:
Emitted Color: Red
Lens Color: Red
Max Size: 32.0*32.0*8.0
Absolute Maximum Ratings
Optical-Electrical Characteristic
3.Mechanical Outline:
Unspecified Tolerances is: X±0.2
COLOR: Red
Technical details
| Dimensions | 55mm x40mm x15mm |
| Weight | G.W 10g |
| Battery | Exclude |