
A bright blue 8x8 LED matrix display.
There are led matrix driver platform Rainbowduino .
Specification
Pixel Array: 8X8
Color: Blue
Luminous Intensity: 40mcd
Package Dimension: 38mmX38mm
Reverse Voltage(Max): 5V
Forward Current(Max): 25mA
Peak Forward Current(Max): 100mA
Power Dissipation(Max): 100mW
Operating Temperature(Max):-35~+85℃
Storage Temperature(Max): -35~+85℃
Lead Solder Temperature(Max): 260℃ for 5 seconds
For any technical support or suggestion, please kindly go to our forum.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 12g |
| Battery | Exclude |