ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene. Acrylonitrile and styrene gives ABS rigidity and shiny surface. Polybutadiene gives it toughness and impact strength. Aside from these qualities, ABS performs a better flowability when melting and resists corrosion and abrasion as well. These qualities combined make it an ideal material for injection mold and extrusion.
ABS is a recommended material for beginners by RepRap because of the loose temperature requirement during extrusion process.
This material has been tested on RepRap, Makerbot, Mendel, Huxley UP! Printer, WeisTek, Thing-o-matic and Ultimaker.
Note: This product is priced for 1 spool (including 1kg filament), and free shipping policy is NOT apply to the 3D Printer Filament.
Features
Loose temperature requirement
Good flowalibity
Easy to shape
Specifications
Print temperature: 220°C to 245°C
First layer temperature: 235°C
Print base material: Acrylic/ABS
Diameter: 1.75mm
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 1205g
Battery
Exclude
3D Printer ABS Filament - Yellow
SKU ACC08226B
ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene
USD$30.00
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy