
Japan
Korea
75% smaller than the original
Only 50g, less than half weight of the original
Sleek anodized aluminum casing
New nozzle design
50% less power consumption
Double-click function for continuous flow
For ages 14 and up
| HSCODE | 8477599000 |
Technical details
| Dimensions | 280mm x130mm x75mm |
| Weight | G.W 598g |
| Battery | Exclude |
Part List
| 3Doodler 2.0-USA standard | 1 |