3V Hexagon LED panel kit is designed for the abecedarian to learn how to solder and also for who want to make colorful LED design.
It is easy to solder various LED figures on the panel such as heart, square and whatever you imagine. You just need to connect the power to the panel after soldering the LEDs on it, it will light and show the figure.
One Panel is not enough? We also have 3V LED panel as Expansion pack, Just think about what you want to build.
Features
The kit supports the LED which the rated voltage is 3V like green, blue, purple or white LED. It is different from the 2V Hexagon LED kit.
Both two AA battery and LED Drive can power the LED panel.
The LED panel is hexagon, which is easy for you to connect serveral panels together to make a big LED figure, even a football.
Soldering two LEDs between two LED panel can connect them firmly.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 36g
Battery
Exclude
3V Hexagon LED Panel Kit
SKU KIT02243P
3V Hexagon LED panel kit is designed for the abecedarian to learn how to solder and also for who want to make colorful LED design
USD$3.20
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy