the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
3mm discrete LED in blue color, 25PCs / Package, works fine on
Rainbowduino extension shield.
Specifications
Maximum Forward Current: 30mA
Maximum Reverse Voltage: 6V
Forward Voltage: 1.9V~2.6V (IF=20mA)
Reverse Current: 5uA
Luminous Intensity: 30~50mcd (IF=20mA)
Viewing Angel: 30deg
Wavelength: 568~573nm
Working Temperature: -55~+100°C
Storage Temperature: -55~+100°C
Soldering Temperature: 260°C for 5 seconds
For any technical support or suggestion, please kindly go to our
forum
.
Technical Details
Technical details
Dimensions
100mm x75mm x7mm
Weight
G.W 4g
Battery
Exclude
3mm LED Blue - 25 PCs
SKU 110990062
★★★★★
★★★★★
1 Reviews
3mm discrete LED in blue color, 25PCs / Package, works fine on Rainbowduino extension shield
USD
$1.50
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy