
3mm discrete LED in green color, 25PCs / Package, works fine on Rainbowduino extension shield.
Maximum Forward Current: 30mA
Maximum Reverse Voltage: 6V
Forward Voltage: 1.9V~2.6V (IF=20mA)
Reverse Current: 5uA
Luminous Intensity: 30~50mcd (IF=20mA)
Viewing Angel: 30deg
Wavelength: 568~573nm
Working Temperature: -55~+100°C
Storage Temperature: -55~+100°C
Soldering Temperature: 260°C for 5 seconds
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8541401000 |
| USHSCODE | 8541410000 |
| UPC | 841454112969 |
| COO | CHINA |
Technical details
| Dimensions | 120mm x80mm x6mm |
| Weight | G.W 4g |
| Battery | Exclude |
Part List
| 3mm LED Green - 25 PCs | 1 |