
The 3x3x3 LED Cube Arduino Shield was designed and built by young maker, Joey Hudy. This LED Cube is sure to impress. The cube's 3D construction is straightforward and easy to solder using the included jig and instructions. Sample code is available and can easily be modified to make your own basic animations and displays. It's available in both red and green so you can pick your favorite color and have it up and flashing in no time!
Note:
Please note that Arduino is not included.
The Arduino Code was written by Tim Keeley
Technical details
| Dimensions | 100mm x90mm x18mm |
| Weight | G.W 27g |
| Battery | Exclude |
Part List
| PCB | 1 |
| Green LED | 27 |
| 6 Pins for Arduino | 2 |
| 8 Pins for Arduino | 2 |
| Resistors | 3 |
| Foam Guide | 1 |
| Small Wire | 1 |
| Medium Wire | 1 |
| Large Wire | 1 |