the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
4 pin to 4 separated pins female jumper wire-300mm (5 PCs pack)
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
note:Color might change.
Certification
HSCODE
8544422100
ROHS
1
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 31g
Battery
Exclude
4 pin to 4 separated pins female jumper wire-300mm (5 PCs pack)
SKU 110990079
note:Color might change
USD
$4.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy