433Mhz Car Key Fob is based on remote control encoder PT2260 which paired with PT2270 or PT2272 utilizing CMOS Technology and has a maximum of 10 bits tri-state address pins providing up to 59049 address codes. It work with 433MHz Codec-Adaptive Wireless Relay and other electronics of PT2270 or PT2272, with this fob and some receivers, you could easy to control your wireless project without programming.
Specifications
Working Voltage: 12V (27A Bat)
Working Current: ≤10mA
Working Frequency:433Mhz
Transmit Power: 10mW
Frequent Deviation: ±75kHz (max)
Dimension: 58*30*13mm
Documents
Please visit our wiki page for more info about wireless 4-button Car Key Fob. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Certification
HSCODE
8517180050
USHSCODE
8543709860
UPC
841454112846
COO
CHINA
Technical Details
Technical details
Dimensions
60mm x80mm x11mm
Weight
G.W 22g
Battery
Lithium Cells / Batteries contained in equipment UN3481 - PI967
433MHz 4-Button Car Key Fob
SKU 113990027
433Mhz Car Key Fob is based on remote control encoder PT2260 which paired with PT2270 or PT2272 utilizing CMOS Technology and has a maximum of 10 bits tri-state address pins providing up to 59049 address codes
USD$2.90
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy