the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Other things you might like
SKU
SKU
SKU
SKU
SKU
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Note: Color might change due to different batches.
Certification
HSCODE
8544422100
USHSCODE
8544421000
UPC
841454112648
COO
CHINA
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 45g
Battery
Exclude
6 pin dual-female jumper wire - 300mm (5 PCs pack)
SKU 110990077
Note: Color might change due to different batches
USD
$3.50
Discontinued
You may also add
SKU
SKU
SKU
SKU
SKU
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy