
This is lightweight, small size, high efficiency, low consumption and low noise water pump.
It has been used widely, in household include cooking, cleaning, bathing, space heating and water flowers, etc.
Note: Please do not test long time with no-load, inside is with plastic leaves, can't suction impurity.
Feature:
self-priming pump
Optimal For Voltage: 6V
Specification:
Working Voltage: 4v-12V
Working Current: 0.8A
Motor Diameter: 27mm
Water Pump lenght: 52mm
Drain Hole: 4mm
Weight:70g
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8501101000 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 74g |
| Battery | Exclude |