Product Details
Wiki & Learn
Reviews
Download PDF

Description

This is lightweight, small size, high efficiency, low consumption and low noise water pump.

It has been used widely, in household include cooking, cleaning, bathing, space heating and water flowers, etc.

Note: Please do not test long time with no-load, inside is with plastic leaves, can't suction impurity.

Feature:

self-priming pump

Optimal For Voltage: 6V

Specification:

Working Voltage: 4v-12V

Working Current: 0.8A

Motor Diameter: 27mm

Water Pump lenght: 52mm

Drain Hole: 4mm

Weight:147g

Part List:

1 x water pump


Certification

HSCODE8413603190

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 147g
BatteryExclude

6V Mini Water Pump

SKU 108990019
It is lightweight, small size, high efficiency, low consumption and low noise. It has been used widely, in household include cooking, cleaning, etc. Please do not test long time with no-load, inside is with plastic leaves, can't suction impurity.
USD$6.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy