
8*8 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.
The LED Matrix are placed 8 Pixels each line, and there are 8 lines on each panel. The space between each pixel is 1cm.
Features
PIN Function
Specification
| HSCODE | 8531200000 |
| USHSCODE | 9114905000 |
| UPC | 841454112518 |
| COO | CHINA |
Technical details
| Dimensions | 110mm x90mm x9mm |
| Weight | G.W 22g |
| Battery | Exclude |