the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
8 pin dual-female jumper cable- 150mm (5 PCs pack)
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
More information about how to choose a cable, please refer to
this manual
.
Certification
HSCODE
8544422100
ROHS
1
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 36g
Battery
Exclude
8 pin dual-female jumper cable- 150mm (5 PCs pack)
SKU 110990090
More information about how to choose a cable, please refer to this manual
USD
$5.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy