
This plug-and-play USB 2.0 Adapter allows you to connect your laptop/desktop to any Wireless networks in your home/office. This Adapter is great for those who want to equip their devices with internet access.
Having tested this module, we find that it is supported by Raspberry Pi out-of-the-box (testing operation system: Raspbian “wheezy”). Due to the limited number of the USB ports on PI, we suggest you to use a powered USB hub.
At 5 times faster than traditional Wireless-G (802.11b) networks, Wireless-N networks allow for high speed data transfers, online gaming, and lightning fast downloads. The Wireless-N USB 2.0 Adapter gives you access to all the high-speed features of Wireless-N networks on older and newer computers. Simple to setup means you can search the internet, download movies, and handle e-mails in no time.
Features
Realtek RTL8188CU Wireless LAN 802.11n USB 2.0 Network Adapter
MIMO technology improves data throughput and range over existing 802.11b/g products
Add high-speed Wireless-N (draft 802.11n) Internet access to any USB enabled computer
5 times faster than previous generation wireless networks (Wireless 802.11g) in downloading music & movies, surfing the internet & handling e-mails
Wider coverage than Wireless-G networks for internet access throughout your home or office
Works with older Wireless-G and Wireless-B networks
WiFi Protected Setup (WPS) simplifies setup and operation
Broad operating range: up to 300 feet indoor, 900 feet in open space
Fast data transfer rate: up to 150Mbps (downlink), 150Mbps (uplink)
Supports USB 2.0 interface, backward compatible to USB 1.1 and 1.2
Enhanced WEP and WPA wireless security for protected Internet access
64-bit / 128-bit WEP (Wired Equivalent Privacy), TKIP, AES 2.400GHz ISM
Frequency Band Modulation Method: QPSK / BPSK / 16-QAM / 64-QAM Supports Ad Hoc and Infrastructure modes
Supports IEEE 802.11e standard
Compatible with Raspberry Pi A+,B,B+/2.
Technical details
| Dimensions | 100mm x95mm x35mm |
| Weight | G.W 39g |
| Battery | Exclude |
Part List
| 150Mbps Wireless USB Adapter | 1 |