
EduCake is designed to be compatible with Arduino series. It is an all-in-one design with an integrated bread board. Many electronic components, sensors and accessories can be easily connected or replaced for experiment without soldering process. Its built-in special circuit protection design can prevent it from burn out due to configuration errors. You can make a module easily, quickly and also be worry free about unexpected damage caused by human factor.
Features
Vortex86EX Processor
- 300MHz 32-bit x86
- 128MB DDR3
- LAN
- USB 2.0
- Micro-SD
Open-Source Hardware
Support DOS, Windows, Linux
Arduino-Compatible IDE
Specifications
Processor: Vortex86EX
Clock Speed: 300 MHz
Memory: 128MB DDR3
Flash Memory: 8MB
Digital I/O Pins: 45 (of which 11 provide 32bit PWM output)
Analog Input Pins: 7 (11bit)
Operating Voltage: 5V
Input Voltage (recommended): 7-12V
DC Current per I/O Pin: 16 mA
DC Current for 3.3V Pin: 400 mA
Documentations
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 228g |
| Battery | Exclude |