8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V
8x32 RGB LED Matrix w& WS2812B - DC 5V

8x32 RGB LED Matrix w& WS2812B - DC 5V

SKU 104990128
8*32 Digital RGB LED Matrix is consist of WS2812B RGB LED
$39.50$89.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description
8*32 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.
 
The LED Matrix are placed 32 Pixels each line, and there are 8 lines on each panel. The space between each pixel is 1cm.
 
Features:
PIN Function:

No.

Symbol

PIN

Function Description

1

+5V

Power

5V power supply

2

DIN

Data Input

Input the control signal

3

GND

Ground

Earthing

4

DOUT

Data Output

Output the control signal, and connect to next panel’s DIN

 

Specification

Item ModelWS2812 320*80mm
LED Quantity256
IC TypeWS2812 (IC Built in LED)
Wattage76.8W/M
Pixel/m32*8
PCB Width32*8cm
Length of cable100mm
Working VoltageDC 5V
PCB Colorblack
Light ColorMulti-Color, digital RGB,Every LED individual Contro

 

WS2812 Datasheet

 

For any technical support or suggestion, please kindly go to our forum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer