the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
This a new 8x8 RGB LED matrix, also compatible with Rainbowduino. Compare to the old 8x8 RGB LED matrix, this new LED matrix features square LED dot and its only half thickness.
Features:
Fully compatible with Rainbowduino
Full color RGB variation
Square LED point source
Ultrathin
Specification:
Dot Size: 5.0mm
Pixel Array: 8×8
Luminous Intensity: 40mcd
Package Dimension: 60mm×60mm
Reverse Voltage(Max): 5V
Forward Current(Max): 25mA
Peak Forward Current(Max): 100mA
Power Dissipation(Max): 100mW
Operating Temperature(Max):-35~+85℃
Storage Temperature(Max): -35~+85℃
Lead Solder Temperature(Max): 260℃ for 5 seconds
Compatibility:
Rainbowduino LED driver platform - Atmega 328
Document:
Datasheet
Certification
HSCODE
8531200000
USHSCODE
8531200020
UPC
841454120445
EUHSCODE
8531202090
COO
CHINA
Technical Details
Technical details
Dimensions
88mm x88mm x13.8mm
Weight
G.W 24g
Battery
Exclude
8x8 RGB LED Matrix - Square LED Dot
SKU 104990059
★★★★★
★★★★★
1 Reviews
This a new 8x8 RGB LED matrix, also compatible with Rainbowduino
USD
$11.90
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy