
| Item | Specification |
| Model | QL024-1202000Z |
| Input Voltage | 90-264Vac, 47~63Hz |
| Output Voltage | 12.0Vdc |
| Output Current | 2.0A |
| Output Power | 24.0W |
| Efficiency | ≥86.2% (Minimum average efficiency at 25%, 50%, 75%, and 100% load.) |
| No-load Power | ≤0.1W |
| Operating Temp | 0°C ~ +40°C |
| Dimensions | L71.3*W43.3*H37.7mm |
| Certifications | CCC,ETL,CE,EMI,EMS |
| Housing Material | PC (Fire Retardant / Flame Retardant) |
| DC Output Cable | UL2464 22AWG, Length: 1.5m |
| DC Connector | 5.5 × 2.1 × 10mm (Standard Barrel Tip) |
| Protections | OCP / SCP / OVP |
| Ripple & Noise | ≤ 200mVp-p (at full load) |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
| 12V 2A AC/DC Adapter | ×1 |
| Interchangeable Plug Kit (UK) | ×1 |
| Interchangeable Plug Kit (US) | ×1 |
| Interchangeable Plug Kit (EU) | ×1 |
| Interchangeable Plug Kit (AU) | ×1 |
| Interchangeable Plug Kit (KR) | ×1 |