
AERobot (Affordable Education Robot) is a simple low-cost robot for introductory programming and robotics education. It provides a wide range of sensors and abilities, controlled by an intuitive graphical programming environment, all for a fraction of the cost of other educational robots.
AERobot is intended for students around middle school age. No previous robotics or programming experience is required. A moderate level of comfort with technology is suggested for teachers.
Every student should have their own robot!
Features
Sensors provide abilities like obstacle detection and ranging, line-following, and light orientation, making it suitable for a variety of activities like maze-solving
Movement on flat surfaces
Multicolor LED
Low cost makes it feasible for all students to have, and personalize, their own robot
Plugs directly into USB port for programming and charging -- no separate cable required
Hardware and programming environment are both open-source
Part List
Each kit is complete with a robot chassis, materials to attach a "foot" (plastic pad, standoffs, screws; takes 1 minute and requires no tools), and a rechargeable battery.
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | 841454117667 |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 30g |
| Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
| AERobot PCBA | 1 |
| PM3 x H22 White Nylon Screw | 2 |
| M3 x 6mm Black Nylon Screw | 1 |
| M3 Net | 3 |
| OD6 x 12mm Stud | 2 |
| Acrylic | 1 |