
Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 319RPM.
SPECIFICATION
• Rated Voltage: DC 12V
• No load speed: 319rpm
• No Load Current: 100mA
• load torque: 0.28kg.cm
• load Speed: 255rpm
• load Current: 170mA
• load out put: 0.8w
• Stall torque: 1.1kg.cm
• Stall Current: 1.2kg.cm
• Ratio: 18.8 • Weight:150g
DOCUMENTS
• For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8501101000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 151g |
| Battery | Exclude |