
Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 160RPM.
Specifications
•Rated Voltage: DC 12V
•No load speed: 160rpm
•No Load Current: 35mA
•load torque: 0.55kg.cm
•load Speed: 128rpm
•load Current: 180mA
•load out put: 1.1w
•Stall torque: 2.2kg.cm
•Stall Current: 1A
•Ratio: 37.3
•Weight:165g
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8501101000 |
| USHSCODE | 8501104080 |
| UPC | 841454111962 |
| COO | CHINA |
Technical details
| Dimensions | 80mm x120mm x32mm |
| Weight | G.W 157g |
| Battery | Exclude |