Product Details
Wiki & Learn
Reviews
Download PDF

Description

Feature

  • AWS IoT educational learning platform: Fully integrated board with ESP32C3 and nRF52840 chip perfect for IoT knowledge learning and embedded development
  • Designed for AWS-workshop evernts: Specifically for IOT202 Building compliant, secure connected products with AWS IoT Workshop at re:Invent 2023
  • Rich interfaces: Using a central microcontroller to connect buttons, LEDs, a display, and a connectivity module.

Description

The Demo Badge is an IoT educational learning platform that demonstrates a fully integrated connected product designed by Thomas Kriechbaumer, Senior Solution Architect at Amazon Web Services (AWS).

This Demo Badge is created specifically for IOT202 Building compliant, secure connected products with AWS IoT Workshop at re:Invent 2023, and aim to be used in further AWS-workshop events. Developer or enthusiasts should be able to get a good understanding of the AWS IoT services, including AWS IoT Core, AWS IoT ExpressLink, Amazon Sidewalk and how to integrate them into your connected product via the Workshop.

You can imagine different classes of products that use the same building blocks as the Demo Badge: toys, kitchen appliances, vacuum robots, etc. all follow a similar architecture by using a central microcontroller to connect buttons, LEDs, a display, and a connectivity module.

The main components of the Demo Badge are labeled so you can easily identify each component. Supporting circuitry and parts are not labelled and not relevant for this workshop. During this workshop, you will interact with the Demo Badge, and its integrated connectivity modules, through software, button presses, animated blinking LEDs, rendering content to the display, and reading and manipulating sensors.

All content, material, and source code is available on the GitHub - aws-samples/aws-iot-connected-product-demo-badge

It also contains a link back to the workshop page and its instructions.

Visit the Quickly Develop Secure IoT Devices | AWS IoT ExpressLink Partners | Amazon Web Services and the growing list of Discover qualified IoT hardware and devices | Build and deliver successful IoT solutions on AWS

.

Visit Qualified development kits | Amazon Sidewalk Documentation for a growing list of qualified development kits and silicon partners.

Visit thet Build Matter with Alexa page for further information on how to integrate your connected product into the Smart Home using Matter, Alexa, and Amazon Echo devices.

You can find further reading material on the Demo Badge device in the Workshop Studiolow into and from the AWS Cloud:

Application

  • Smart Home Control
  • Educational IoT
  • Environmental Monitoring

Hardware Overview

Specification

Component

Detail

Microcontroller

● Nordic Semiconductor nRF52840 ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz

○ ARM® TrustZone® Cryptocell 310 security subsystem

○ 1 MB flash and 256 kB RAM

○ Bluetooth 5

○ Matter & Thread compatible

○ works with Amazon Sidewalk over BLE

● packaged and certified module with on-board PCB antennaFanstel BT840

AWS IoT ExpressLink module

Espressif ESP32-C3-MINI-1-A

● factory-programmed with AWS IoT ExpressLink firmware and provisioned with birth certificate signed by Espressif certificate authority

External Flash

● Winbond W25Q128JVSIQ

● 128 Mbit / 16 MiB

● QSPI interface

● used for USB mass storage

● FAT file system

For more information, please check here.

Part List

AWS IoT - Connected Product AWS Badge

x1

 

 

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Demo Badge for AWS IoT

SKU 114993206

The Demo Badge is an IoT educational learning platform that demonstrates a fully integrated connected product designed by Thomas Kriechbaumer, Senior Solution Architect at Amazon Web Services (AWS).

USD$36.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy