Acrylic Case for Seeed Studio BeagleBone® Green

SKU
322010189
Rating:
100% of 100

The enclosure provides slots to access the Grove, USB ports, Ethernet, SD card, HMDI, and JTAG connectors as well as feet and vents to ensure the board gets proper cooling

$4.50
In stock
  • 10+: $4.05
  • 20+: $3.83
  • More
  • 50+: $3.60
  • Less
-
+

Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!


The enclosure provides  slots to access the Grove, USB ports, Ethernet, SD card, HMDI, and JTAG connectors as well as feet and vents to ensure the board gets proper cooling. All of the status LEDs on the board are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on Seeed Studio BeagleBone® Green, you'll want to snag one of these to put it in!


FEATURES

• Ÿ3mm acrylic

• ŸLight and easy to transport

• ŸGood heat dispersion

Technical details

Dimensions 145mm x100mm x13.3mm
Weight G.W 77g
Battery Exclude

Part List

Acrylic 6
M3 Net 4
M3 Screw 4
M3 Plastic Colum 4

ECCN/HTS

HSCODE 3923100090
UPC 841454114666
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    good fit and looks

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:23:16

    Hi Ae, Thanks for the info! Do you know if there are any cases that support the Cape as well? I want to enclose my BBG with the cape. Thanks Nick

    Answer by: admin on 2018-12-18 02:23:16