Adjustable DC&DC Power Converter with LED segment display(4.5V - 28V&1.5A)
  • Adjustable DC&DC Power Converter with LED segment display(4.5V - 28V&1.5A)

Adjustable DC&DC Power Converter with LED segment display(4.5V - 28V&1.5A)

SKU 114990167
  • Function
  • Operating mode description
  • With key off function, and reduce power consumption
    Free Express Shipping on Orders over $200!
    $2.90$7.50
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    Description
    Function
    • Operating mode description
    • With key off function, and reduce power consumption.
    • Power state can be freely defined
    • Input and output voltages can be displayed alternately
    • On/0ff output status, high level means output off, low level means output on. (note: high level (3.3v), the maximum output current 5mA)
    • Output voltage mode:Boot default display it, LED indicator off
    • Input voltage mode:Press button switch to it , LED indicator on
    • Alternating mode:Press button again input/output voltage alternately display (3s). Press button again, switch to output voltage display

    Features:

    • In+:                                    Input positive
    • In-:                                    Input negative
    • Out+:                                  Output positive
    • Out-:                                  Output negative
    • weight:                                 20g
    • Dimensions:                             62 *26 *14mm(length*width*height)
    • Ripple peak:                             About 100mV
    • Display color:                            Red/Green/Blue
    • Input voltage:                            4.5-28V
    • Output power:                            15W maximum
    • Output voltage:                           1.3v-25v (step-down mode, the input voltage must be 2v higher than the output voltage)
    • Output current:                            1.5A
    • Ripple frequency:                         About 150KHZ
    • Voltage meter accuracy:          ±(5 ‰ +1 digit)
    • Static power consumption:    Typical about 20mA

     
    Stop working mode
     
    Keep pressing the button until the monitor does not display numbers ( long press more than 4s) and release the button. LED lights and module shuts down. The output voltage is zero. At this time, it does not perform memory function. ON / OFF output high level (3.3V), then the static power consumption is about 2mA. Click the button, the module starts working again.
    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    See More
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.