Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Easy to install
  • Provides better heat dissipation through passive cooling 
  • Provides a good contact surface between the onboard components and the heat sink with thermal pads

Description

This is an aluminum alloy heat sink that is suitable to use with the Raspberry Pi Compute Module 4. It provides better heat dissipation through passive cooling while protecting the compute module. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

How to Assemble

  • Paste thermal pads on CM4 module
  • Place heat sink over the CM4 module and secure it with screws and nuts

Note

Please beware of the direction of the screws and nuts

Dimensions

Part List

  • 1 x Aluminum Alloy CNC Heat Sink without Fan for Raspberry Pi CM4 Module
  • 1 x Screwdriver
  • 4 x M2.5 Screw
  • 4 x M2.5 Nut
  • 5 x Thermal Pad

Documents

Certification

HSCODE8414599060
USHSCODE8473305100
UPC
EUHSCODE8414591500
COOCHINA

Aluminum Alloy CNC Heat Sink without Fan for Raspberry Pi CM4 Module

SKU 114070162

This is an aluminum alloy heat sink that is suitable to use with the Raspberry Pi Compute Module 4. It provides better heat dissipation through passive cooling while protecting the compute module. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

Heat Sink and Fan
USD$12.98
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy