
These stainless Aluminum shaft couplers allow you to couple the different size shafts together. They can be used for connecting motor shafts to drive shafts, or two different sized shafts. All of they come with a hex wrench.
Specification
Length: 25mm
Diameter: 14mm
Bore: 5-6mm
Weight: 9.0g
Part List
1 x Aluminum shaft couplers
4 x Net
1 x Allen driver
| HSCODE | 8483600090 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 12g |
| Battery | Exclude |