Product Details
Wiki & Learn
Reviews
Download PDF

Description

Arch GPRS is similar to Seeeduino Arch, it also use Microcontroller LPC11U24. So you can use mbed compambed C/C++ SDK, libraries and optimizing online development tools to rapidly build a prototype. Arch GPRS is also a wireless network module based on EG-10, it can achive remote data colletion function to communicate with outside world by GPRS network. Arch GPRS has standard Arduino interface and Grove connectors. It’s convenient to connect existing Shields and Grove products to Arch GPRS. You can use the solar panel to charge for battery, and own to its low-power design, so Arch GPRS can work normally in outdoor.
 
Feature
  • mbed enabled
  • online development tools
  • easy to use C/C++ SDK
  • lots of published libraries, projects
  • NXP LPC11U24 Controller
  • Low power ARM Cortex-M0 Core
  • 32KB Flash, 8KB RAM, 4KB EEPROM
  • USB Device, 2xSPI, UART, I2C
  • EG-10 Module
  • Support wireless upgrade EG-10 firmware
  • Support external SIM card:1.8V/3.3V
  • Compatible standard AT Command
  • Equip with RTC function
  • Select automatically USB5V or Solar panel to charge a battery

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 55g
BatteryExclude

Arch GPRS

SKU 102080000
Arch GPRS is similar to Seeeduino Arch, it also use Microcontroller LPC11U24
USD$54.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy