
Arch is an mbed enabled development board which combines the advantages of mbed and Arduino. With Arch, you can use mbed C/C++ SDK, libraries and online development tools to rapidly build a prototype. Arch has standard Arduino appearance and Grove connectors. It’s convenient to extend Shield and Grove products to Arch.
Features
mbed enabled
lots of published libraries, projects
easy to use C/C++ SDK
online development tools
Stardard Arduino Appearance, two Grove connectors
available with 3.3V compatible shields
a large number of grove modules
Drag-n-drop programming
NXP LPC11U24 MCU
Low power ARM Cortex-M0 Core
48MHz, 32KB Flash, 8KB RAM, 4KB EEPROM
USB Device, 2xSPI, UART, I2C
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
| HSCODE | 8543709990 |
Technical details
| Dimensions | 115mm x75mm x25mm |
| Weight | G.W 41g |
| Battery | Exclude |