Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

We have released many Raspberry Pi Cases up till now, but that's not enough, here come two types of Raspberry Pi Case called Argon POLY+(Black) and Argon PLOY+(White).

Description

  • The New Case in the Block | The Argon POLY+ is a Black ABS Plastic Case that is budget-friendly
  • Off on a Great Start | It's an excellent case for beginners who want style and functionality
  • Style with Substance | The Argon POLY+ has a contemporary design that preserves the full functionality of the Raspberry Pi 4 while keeping it safe
  • Safe and Secure | The cover keeps the GPIO pins, camera module, and display module safe when they aren't in use
  • Amazing HAT Accommodation | The secure top cover can accommodate official Raspberry Pi HATs inside the Argon POLY+
  • Full Accessibility | The Micro SD Card and USB Ports are easily accessible while the Pi is inside the Argon POLY+

Part List

  • 1x Argon PLOY+ Raspberry Pi 4 Case(Black)
  • 1x Heatsink for Raspberry Pi 
  • 4x Footpad

Certification

HSCODE8543909000
USHSCODE8543903500
UPC841454122821
EUHSCODE8543709099
COOCHINA

Argon POLY+ Raspberry Pi 4 Case (Black)

SKU 114992111

Argon POLY+ is a simple ABS plastic Raspberry Pi Case, it can keep the GPIO pins, camera module, and display module safe when they are not in use.

USD$7.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy