Drawdio is an electronic pencil that lets you make music while you draw! This fun pack has all the fun without the soldering. Essentially, its a very simple musical synthesizer that uses the conductive properties of pencil graphite to create different sounds. The result is a fun toy that lets you draw musical instruments on any piece of paper.
Runs on a single AAA battery for many hours (even 'nearly dead' batteries will work)
Use pencils, brushes, people, fabric, anything you want to make noise.
Ridiculously fun for all ages
The assembled Drawdio pack contains:
Assembled & tested Drawdio - no soldering required!
Large brush
Soft lead pencil + thumbtack
2 x Alligator clips
4 x Wire ties (the photo shows 2, but the kit has 4)
12" of copper tape
2 AAA batteries included!
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 110g
Battery
Exclude
Assembled Drawdio fun pack - v1.1
SKU 110990244
Drawdio is an electronic pencil that lets you make music while you draw! This fun pack has all the fun without the soldering
USD$25.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy