
Aster Watch EVB, a co-design product by Seeed Studio and MediaTek, is development board for prototyping Wearables and Internet of Things (IoT) devices that can connect to other smart devices or directly to cloud applications and services.
The watch uses the smallest smart watch soc solution powered by MT2502D with Bluetooth(EDR/BLE) and also features a 240x240 Color LCM as well as capacitive touch panel(CTP). With Aster Watch, it's easier and cheaper for device developers to produce desirable, functional wearable products prototype.
It also integrates complete breakout interfaces including: GPIO, I2C, SPI, UART, PWM, ADC, EINT, allowing you to develop sensor drivers with ease.
Features
Co-design by Seeed and MTK
Perfect for Wearable/IoT project
Low power consumption
Onboard microphone
SPI/I2C/UART/GPIO breakout interface
Part List
Aster Watch EVB Board x1
240*240 Touch LCM Board x1
Lithium-ion Battery 3.7V-240mAh x1
Manual x1
Documents
It will be appreciated if you can help us improve the documents, add more demo code or tutorials.
For technical support, please post your questions to our forum. For SDK support, please visit MediaTek Labs forum.
Technical details
| Dimensions | 76mm x74mm x32.8mm |
| Weight | G.W 70g |
| Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |