
Specification | Details |
Dimensions | 15.8 × 11.0 × 28.3 cm |
Degrees of Freedom | 10 DOF |
Actuator | Fashionstar RA8-U25H-M Serial Bus Servo (x10) |
Servo Upgrade Support | Compatible with RP8-U45H-M / RX8-U40H-M |
Controller Architecture | Seeed Studio XIAO ESP32-S3 (Default Demo) / Compatible with nRF52840 |
Interface Board | RUC-01 (Power Management, UART, Servo Bus, Type-C) |
Expansion Interface | Grove Connector (via XIAO Shield) |
Communication Protocol | Asynchronous Serial (UART) |
Power Input | High-rate Lithium Battery (Not included) |
Supported Platforms (Editor) | Windows / Linux / macOS (Web Browser based) |
External Control Support | Raspberry Pi, STM32, Arduino, ESP32 (via UART) |
Material | FDM 3D Printed Structure (Data Open Source) |
A simplified 10-DOF structure allows beginners to focus on fundamental gait algorithms and balance control without the complexity of a full-sized humanoid.
Using the Seeed Studio XIAO ESP32S3, students can learn Bluetooth Low Energy (BLE) communication, sensor integration using the Grove ecosystem, and bus servo protocols.
The integrated Bluetooth capabilities allow for the development of interactive remote control applications, including damping mode teaching (physically posing the robot) and remote motion triggering.
The compact form factor makes it an excellent desktop companion for developers testing logic for larger robots or IoT interactions via ESP32/nRF52840.
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
The Fashionstar Atom S is a fully open-source, 10-degree-of-freedom (DOF) humanoid robot platform designed for robotics education and algorithm development. Driven by 10 Fashionstar RA8-U25H-M serial bus servos and equipped with the Seeed Studio XIAO ESP32S3 controller, it natively supports Wi-Fi and BLE wireless development while remaining compatible with the entire Seeed Studio XIAO series. The system features a web-based visual motion editor for real-time debugging and supports cross-platform integration via UART, compatible with Raspberry Pi, ESP32, and STM32 environments, making it an ideal platform for learning servo control, gait planning, and embedded systems.