
This is a kit with all the components you need to produce your very own Arduino compatible on a breadboard. Simply place the included layout sheet on the breadboard then follow the fun Lego style assembly instructions in the included printed manual.
NOTE: This kit does not include any USB circuitry, thus to program it you will either require a spare Arduino USB (duemilanove or uno) board, or an FTDI USB-Serial programming cable (available here). (Instructions included)
Features
Easy to assemble with printed guide and breadboard layout sheet.
Fully compatible with the Arduino IDE.
Includes
Printed Color Assembly Guide
Printed Color Breadboard Layout Sheet (to make component placement easy)
400 Contact Breadboard
ATMega328 (with Arduino bootloader preloaded (Duemilanove))
16 MHz Crystal
Capacitors (2x100uf, 2x100nf, 2x22pf)
Resistors (2x560ohm, 2x10k ohm, 12x 0 ohm)
LEDs (Red power, green pin 13)
Jumper Wires
Pushbutton (for reset)
6 Pin Header (for programming with an FTDI USB-Serial cable)
7805 Voltage Regulator
9v battery clip
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 84g |
| Battery | Exclude |