the AI Hardware Partner
Toggle Nav
Loading...

Back in Time - Make your wooden counter-clockwise clock

SKU
110060052
Rating:
100 % of 100
Have you watched The Curious Case Of Benjamin Button, a story about a man living forward and growing back in time
$13.50
In stock
  • 10+: $13.05
-
+

PRODUCT DETAILS

Have you watched The Curious Case Of Benjamin Button, a story about a man living forward and growing back in time. This clock would run backward, and tell you something about the atmosphere when time goes back. Cherish the past and look forward to the future.
front board × 1 rear board × 1
angle board × 4 pillar board × 4
circular tape × 4 hands × 3
quide guide × 1 white rivet × 8
inner hexgon screw × 8
inner hexgon spanner × 1
NOTE:AA battery is not included in this kit.
With this kit, you can assemble a wooden clock running backwards.
When making this clock, you would learn the ingredients of a clock, and feel the possibility of wood.

How to use:wiki

Features:

Wooden shell
To be assemble
Counter clockwise
Quick guide inside

Technical details

Dimensions 200mm x125mm x45mm
Weight G.W 256g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454111863
EUHSCODE 9023001000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page