Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product can now be purchased at www.ghielectronics.com.
 
Barometer Sensor module for Gadgeteer. This module is used for atmospheric pressure, altitude and temperature sensing .  A sensor HP03M, which measures the pressure based on a piezoresistive pressure sensor, was equipped on this module, and provides accurate pressure and temperature data to Gadgeteer mainboard via I2C bus.
 
Requires socket type I.
 
Features
  • Gadgeteer socket type I
  • Base on piezoresistive sensor
  • -40 °C ~+8 °C  operating range
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 6g
BatteryExclude

Barometer Module - .NET Gadgeteer Compatible

SKU 101120001
This product can now be purchased at www
USD$33.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy