
| General electronic components | |
|---|---|
| Quickie IDC Connectors 2X2P SNGL BM RCPL 30 microinch gold | 20 |
| Quickie IDC Connectors 2X3P SNGL BM RCPL 30 microinch gold | 20 |
| Quickie IDC Connectors 2X5P SNGL BM RCPL 30 microinch gold | 20 |
| CABLE 9 COND 300' MULTI RIBBON- | 1 |
| Bergstik Headers 2X2P UNSHRD HDR 30 microinch gold | 20 |
| Bergstik Headers 2X3P UNSHRD HDR 30 microinch gold | 40 |
| Bergstik Headers 2X5P UNSHRD HDR 30 microinch gold | 20 |
| ST M3 STM32F103 HEADER BOARD | 2 |
| IC MCU AVR 4K FLASH 20MHZ 14SOIC- | 20 |
| IC AVR MCU 4K 10MHZ 8SOIC- | 20 |
| IC MCU 8BIT 32KB FLASH 32TQFP | 5 |
| CER RESONATOR 20.00MHZ SMD | 20 |
| CER RESONATOR 16.00MHZ SMD | 20 |
| RESONATOR CER 8.00 MHZ W/CAP SMD | 20 |
| CRYSTAL 20.000000 MHZ 8PF SMD | 20 |
| RES 0.0 OHM 1-4W 5% 1206 SMD- | 30 |
| RES .10 OHM 1-4W 1% 1206 SMD | 10 |
| RES .25OHM 1W 1% 2010 SMD | 10 |
| RES 1.00 OHM 1-4W 1% 1206 SMD- | 20 |
| RES 4.99 OHM 1-4W 1% 1206 SMD | 30 |
| RES 10.0 OHM 1-4W 1% 1206 SMD | 30 |
| RES 49.9 OHM 1-4W 1% 1206 SMD- | 30 |
| RES 100 OHM 1-4W 1% 1206 SMD | 30 |
| RES 499 OHM 1-4W 1% 1206 SMD- | 30 |
| RES 1.00K OHM 1-4W 1% 1206 SMD- | 30 |
| RES 4.99K OHM 1-4W 1% 1206 SMD | 30 |
| RES 10.0K OHM 1-4W 1% 1206 SMD | 30 |
| RES 49.9K OHM 1-4W 1% 1206 SMD | 30 |
| RES 100K OHM 1-4W 1% 1206 SMD | 30 |
| RES 499K OHM 1-4W 1% 1206 SMD | 30 |
| RES 1.00M OHM 1-4W 1% 1206 SMD- | 30 |
| RES 4.99M OHM 1-4W 1% 1206 SMD- | 30 |
| RES 10.0M OHM 1-4W 1% 1206 SMD- | 30 |
| CAP CERAMIC 1PF 50V NP0 1206-$0.04200- | 20 |
| CAP CERAMIC 10PF 50V NP0 1206-$0.03612- | 20 |
| CAP CERAMIC 100PF 50V NP0 1206-$0.04200- | 20 |
| CAP 1000PF 1KV CERAMIC X7R 1206-$0.15300- | 20 |
| CAP 10000PF 50V CERAMIC X7R 1206 $0.03360- | 20 |
| CAP CERAMIC .1UF 250V X7R 1206- | 20 |
| CAP CER 1UF 50V X7R 10% 1206- | 20 |
| CAP CER 10UF 35V Y5V 1206- | 10 |
| CAPACITOR SUPER 10F 2.7V RADIAL- | 10 |
| DIODE SCHOTTKY 100V SGL SOD-123- | 20 |
| DIODE SCHOTTKY 1A 100V MINI-SMA- | 20 |
| DIODE ZENER 500MW 3.3V SOD123- | 30 |
| DIODE ZENER 4.7V 500MW SOD-123- | 30 |
| StarTech.com USB-to-RS232 Serial DB9 Adapter Cable ICUSB232 | 2 |
| Electronics production | |
| RES 0.0 OHM 1-4W 5% 1206 SMD- | 10 |
| RES 100 OHM 1-4W 1% 1206 SMD | 10 |
| RES 499 OHM 1-4W 1% 1206 SMD- | 10 |
| RES 1.00K OHM 1-4W 1% 1206 SMD- | 10 |
| IC MCU AVR 4K FLASH 20MHZ 14SOIC- | 5 |
| CER RESONATOR 20.00MHZ SMD | 5 |
| CAP CERAMIC .1UF 250V X7R 1206- | 5 |
| CAP CER 18PF 50V NPO 1206 | 5 |
| Bergstik Headers 2X3P UNSHRD HDR 30 microinch gold | 5 |
| DIODE ZENER 500MW 3.3V SOD123- | 10 |
| CONN RECEPT MINI USB2.0 5POS | 5 |
| Input devices | |
| PHOTOTRANSISTOR NPN SMD PLCC-2 | 5 |
| MIC CONDENSER ELECT OMNI -42DB- | 3 |
| IC RF TXRX 433/868/915 16-TSSOP | 3 |
| THERMISTOR NTC 10K OHM 10% 1206- | 3 |
| TEMP SENSOR RTD 1.0K OHM 1206 | 3 |
| IC SENSOR HALL EFFECT SOT23W | 3 |
| IC ACCELEROMETER 3AXIS 16QFN | 3 |
| SWITCH SLIDE SPDT 12V 100MA GW- | 3 |
| SWITCH TACT SMD W-GND 160GF | 3 |
| SENSOR,ULTRASONIC,40KHZ,TRAN1,REC1,112db/67db,2000pf/VARIOUS 40TR12B-R | 2 |
| TRANSDUCER,PIEZO,30VAC,75dB, LEADS,0.5-20Hz,SINGLE TONE | 3 |
| Output devices | |
| LED RED CLEAR 1206 SMD- | 10 |
| LED GREEN CLEAR 1206 SMD- | 10 |
| LED YELLOW ORANGE CLEAR 1206 SMD | 10 |
| LED BLUE CLEAR 1206 REV MT SMD | 10 |
| LED WHITE YELLOW 260MCD 1206 | 10 |
| LED RGB DIFFUSED 4PLCC SMD | 10 |
| LED IR GAA1AS WATER CLEAR SMD | 10 |
| LCD MODULE 16x2 CHARACTER- | 2 |
| SPEAKER 16X35MM 8 OHMS .5WATT- | 2 |
| Ultra-Micro Digital Servo 1.7g/0.05sec/0.075kg | 2 |
| Analog Servo 10g/1.4kg/0.09s | 2 |
| Single Chip Digital Servo (5V) 10g/1.4kg/0.09s | 2 |
| Standard Analog Servo 38g/4.3kg/0.17s | 2 |
| Single Chip Digital Servo (6V) 16g/2.5kg/0.13s | 2 |
| Metal Gear Servo 2.5kg/12.5g/0.14sec | 2 |
| MOTOR,DC,12VDC,8600RPM,63mA, SHAFT:Dia.0.08 ,0.43 L,14.8TOR | 2 |
| MOTOR,DC,12-24V,22600RPM,1.4A 88.5G-CM,20.6W,SHFT 02.3X13mm | 2 |
| MOTOR,STEP,7VDC/350Ma, 7.5 STEP ANGLE,680 g-cm | 2 |
| MOTOR,DC,GEAR,12V,50/1,120RPM, 1100G-CM,74MA | 2 |
| MOTOR,STEPPER,BIPOLAR,4VDC/1A 3600 GR-CM,1.8 STEP ANGLE | 2 |
| TRANSDUCER,PIEZO,30VAC,75dB, LEADS,0.5-20Hz,SINGLE TONE | 3 |
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
