
Basic Fastener Kit contains many standard components, including Screws,nuts,rivers,cableties etc. The parts can be used in fastening different pieces in mechanical designs(such as building robots), isolating or fastening PCB, connecting shells etc. This box can help makers get rid of the annoyance of searching for Standard parts. It is compact ,light in weight and portable, providing convenience to makers.
Part List
Part Name | Specification | Description | Image | Quantity |
Rivet | R2056 | White nylon | 20 | |
R2064 | Black nylon | 20 | ||
R3075 | 20 | |||
R3100 | 20 | |||
Screw | M2X8 | Hardware & Cross head | 40 | |
M3X6 | 20 | |||
M3X8 | 20 | |||
M3X12 | 20 | |||
M3X16 | 20 | |||
Nut | M2X1.7 | Hardware & | 40 | |
M3X2.5 | 50 | |||
Copper Column | M3X6+6 | single head | 12 | |
M3X12+6 | Double pass | 12 | ||
M3X20+6 | 12 | |||
Hollow Column | ø3X3 | ABS | 12 | |
ø3X8 | 12 | |||
ø4X12 | 12 | |||
Plastic Column | M3X12+6 | Nylon (A single head) | 12 | |
M3X20+6 | 12 | |||
Cable Tie | 3X60mm | Nylon | 20 | |
Shim | ø3X1.2 | Nylon | 50 | |
Rubber Pad | ø8X2.5 | Transparent silicone | 20 |
| HSCODE | 7318190000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 336g |
| Battery | Exclude |
Part List
| / | 1 |