
Note:
The initial production batch uses the AM6232 processor as designed. For enhanced performance in mass production, we have upgraded to the AM6254 processor. During this transition, devices with AM6232 or AM6254 may be shipped randomly.
Parameters | Description |
Processor | TI AM6254 – Dual ARM Cortex-A53 cores @ 1.4 GHz |
TI AM6254 – ARM Cortex-M4F core @ 400 MHz | |
SDRAM Memory | 512MB DDR4 3200 MHz |
PMIC | TPS6521903 |
Indicators | 1 x Power 1 x Battery charging 4 x User Controllable LEDs |
Interfaces | 72 × GPIO |
Buttons | 1 User/Boot Button 1 Power button |
Debug Support | 3 pin 3.3V JST-SH 1.00mm UART debug port (RPI debug probe compatible) |
10-pin JTAG TAG-CONNECT footprint | |
Power Source | USB C or Cape Header VIN (5V @ 1A) |
SD/MMC Connector | microSD (1.8/3.3V) |
Dimensions | 55 x 35 mm |
BeagleBoard PocketBeagle 2 | x1 |
Getting Started Guide | x1 |
Created by BeagleBoard.org Foundation, BeagleBoard PocketBeagle 2 is an upgraded version of the popular BeagleBoard PocketBeagle, designed as an ultra-compact, low-cost, and powerful single-board computer (SBC). Powered by Texas Instruments AM6254 SoC, it delivers high performance, advanced security, extensive connectivity, and advanced capabilities for developers, students, and hobbyists and innovators.