
Features
One of the most frequently used parts in Makeblock platform, Compatible with most makeblock motion and Structure components.
Made from 6061 aluminum extrusion, anodized surface. Excellent strength and twist resistance.
With holes on 16mm increments, can be drilled for 4mm hardware.
Threaded slot enables easy and flexible connection.
Cross-sectional area 8x8mm.
Total number of beams is 10.
Size Charts
Demo
Part List
2x Beam 0808-80
2x Beam 0808-128
2x Beam 0808-144
2x Beam 0808-160
2x Beam 0808-192
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
| HSCODE | 7616999000 |
| USHSCODE | 8473305100 |
| UPC | 841454111757 |
| COO | CHINA |
Technical details
| Dimensions | 190mm x100mm x10mm |
| Weight | G.W 139g |
| Battery | Exclude |