
It mainly used for fix the lead screw, the bearing inside it let the screw more smoothly.
Specification
Inner diameter: 8mm
Length: 55mm
Height: 30mm
Weight: 37.4g
Part List
1 x bearing block
| HSCODE | 8483300090 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 38g |
| Battery | Exclude |