
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on BeiQi RK3399Pro AIoT 96Boards Compute SoM with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
| Basic Parameters | |
| SoC | Rockchip RK3399Pro |
| GPU | ARM® Mali-T860 MP4 Quad-core GPU Support OpenGL ES1.1/2.0/3.0/3.1, OpenVG1.1, OpenCL, DX11 Support AFBC (frame buffer compression) |
| CPU | Dual-core Cortex-A72 up to 1.8GHz Quad-core Cortex-A53 up to 1.4GHz |
| NPU | Support 8bit/16bit operation, computing power up to 3.0TOPS Full load computing power, low load operation power consumption is low Compatible with Caffe/Mxnet/TensorFlow model, support multiclass framework, support mainstream layer type, easy to add a custom layer Provides easy-to-use development tools, PC-based model conversion, performance estimation, and accuracy verification Provide AI application development interface: support Android NN API, provide RKNN cross-platform API, Linux support TensorFlow development; |
| VPU | Support 4K VP9 and 4K 10bits H265/H264 video decoding, up to 60fps 1080P multi-format video decoding (WMV, MPEG-1/2/4, VP8) 1080P video encoding, support H.264, VP8 format Video post processor: de-interlacing, denoising, edge/detail/color optimization |
| RAM | 3GB LPDRR3(CPU 2GB + NPU 1GB) |
| Flash | 16GB eMMC |
| Hardware Characteristics | |
| Ethernet | Built-in Gigabit Ethernet PHY chip, 10/100/1000Mbps adaptive |
| Camera Interface | MIPI-CSI×2,Dual camera interface (built-in dual hardware ISP, up to single 13Mpixel or dual 8Mpixel) |
| Display Interface | MIPI-DSI eDP DP HDMI (Support 480p/480i/576p/576i/720p/1080p/1080i/4k, support RGB format) |
| Audio Port | I2S0:Support user extended use I2S1:Speaker×1, Headphone×1, MIC×1 |
| Type-C | USB3.0/DisplayPort 1.2,OTG |
| USB | USB3.0×1 (according to RK3399Pro design, NPU needs to be mounted on USB3.0, so USB3.0 needs to connect back to NPU, if you need to expand USB3.0 interface, you need external HUB); |
| Extension Port | SDMMC(TF Card)×1; |
| Power input | DC 5V |