
Fully-integrated robot for the micro:bit.
This (almost) ready-assembled robot requires no soldering, no wires and nothing more than a screwdriver to complete it.
The Bit:Bot fully engages children and adults alike, allowing you to explore and code the micro:bit using any of the languages available (not all features are supported in all languages).
Features:
2 micro-metal gear motors. Both fully controllable in software, for both speed (0 to 100%) and direction (forward or reverse)
Wheels with rubber tyres for maximum grip
Really smooth metal ball front caster
12 mini neopixels in 2 sets of 6 along the arms either side. Select any colour for any pixel, produce stunning lighting effects as your Bit:Bot moves around
2 digital line-following sensors. Code your own line-following robots and race them to see whose code produces the fastest lap time!
2 analog light sensors (front left and front right) so your Bit:Bot can be programmed to follow a light source such as a torch, or you could code it to go and hide in the darkest place it can find
Buzzer, so you can make beeping sounds whenever you want
Powered from integrated 3xAA battery holder with on/off switch and blue indicator LED
Easily plug your micro:bit in and out using the edge connector
Expansion connections at the front for additional sensors (ultrasonic rangefinder available now, more in development)
Includes an ultrasonic distance sensor (rangefinder) module.
Note: micro:bit is NOT included!
| HSCODE | 9023009000 |
| USHSCODE | 9503000090 |
| COO | UNITED KINGDOM |
Technical details
| Dimensions | 188mm x123mm x24mm |
| Weight | G.W 153g |
| Battery | Exclude |
Part List
| Driver Board (assembled motor) | 1 |
| wheel | 2 |
| bettery case | 1 |
| nuts | 4 |
| screws | 4 |
| Ultra Sonic range module | 1 |
| Omni-directional wheel kit | 1 |