Product Details
Wiki & Learn
Reviews
Download PDF

Description

The BlackWidow is an Arduino Duemilanove compatible clone that has 802.11b wireless connectivity baked directly onto the board.  The components have been switched out for surface mount equivalents to free up space for the wireless module.  It is fully compatible with the Processing/Wiring IDE.  The BlackWidow will give your Arduino projects added wireless connectivity without the need for additional bulky shields!


Features:

  • size compatible with existing Arduino Duemilanove and Diecimila boards
  • up to 14 digital I/O pins[1]
  • 6 analog input pins
  • Atmel Mega 328P microprocessor
    • 32KB flash RAM (2KB used for bootloader)
    • 2KB SRAM
    • 1KB EEPROM
  • lower profile USB 5-pin mini-B connector
  • auto-switchable power between USB and external DC power
  • 2-pin JST connector allows for more varied external power options (JST to DC barrel jack, Litihium-ion battery pack, etc.)

  • 802.11b 1 and 2 mbps wireless connectivity
  • on-board PCB antenna
  • switchable interrupt between INT0 and digital pin 8
  • supports infrastructure mode (BSS) and adhoc (IBSS) network modes
  • support for WEP, WPA, and WPA2 security
  • LED attached to digital pin 9 used to indicate a successful wireless connection
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

[1]: For WiFi usage, a minimum of 5 digital pins are required: 4 for SPI and 1 for interrupt.  The interrupt is switchable between digital pin 8 and digital pin 2.  The SPI bus can be shared with other SPI devices, but the CS pin cannot be modified from pin 10.  Your other SPI device must have a switchable SPI CS pin, or a hardware modification needs to be performed.

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 50g
BatteryExclude

BlackWidow 1.0

SKU ARD125A2P
The BlackWidow is an Arduino Duemilanove compatible clone that has 802
USD$75.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy